Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Latest news

[Translate to int-en:] 378
Sunday, 30. May 2010

Suppresses dirt particles and detergent residues – CFAK 12 capacitive fill level sensor...

In direct contact with the medium the new capacitive sensor CFAK 12 detects the fill level of fluids with high conductivity.

more

facebooktwitterlinkedin
[Translate to int-en:] 408
Friday, 28. May 2010

VeriSens® Vision Sensors – VeriSens® S7 function library – development costs under control

The function library for the SIMATIC® S7 facilitates the integration of VeriSens® Vision Sensors into system controls.

more

facebooktwitterlinkedin
[Translate to int-en:] 376
Friday, 28. May 2010

IPRM 12 reaches resolution of 50 nm – Inductive sensor in M12 housing measures in...

The new inductive sensor IPRM 12 measures with a resolution of up to 50 nm, which is to date unmatched in its class. All of the necessary electronics are integrated in its 90 mm short M12 housing.

more

facebooktwitterlinkedin
[Translate to int-en:] 391
Friday, 21. May 2010

19 products are programmable – FlexProgrammer 9701 – Enhanced functionality for new...

The battery-powered configuration tool FlexProgrammer 9701 can be used for programming various products from the Process Instrumentation product segment.

more

facebooktwitterlinkedin
[Translate to int-en:] 354
Friday, 21. May 2010

The intelligent solution for GigE Vision systems – GigE Vision Trigger Device

Thanks to their versatility and flexibility, Baumer's GigE Vision® components are the right choice in a wide variety of applications.

more

facebooktwitterlinkedin
[Translate to int-en:] 390
Wednesday, 19. May 2010

Pressure measurements up to 400 bar – Digital Pressure Switch with 3A-approval

The digital pressure switch series TED with several 3A-approved process connections are especially suitable for applications in the food and beverage and pharmaceutical industries.

more

facebooktwitterlinkedin
[Translate to int-en:] 382
Wednesday, 19. May 2010

New actuators – compact and dependable – Safe and reliable format alignment

Smallest positioning drive in its classCANopen interfaceAbsolute position detectionSafe thanks diagnostic functionsIntegrated dynamic overload protection To saturate the requirements of short...

more

facebooktwitterlinkedin
[Translate to int-en:] 385
Wednesday, 19. May 2010

Absolute encoder for Ethernet Powerlink – Range with modular bus covers extended

Modular Powerlink interfaceShaft and hollow shaft versionsExtremely short cycle and response times Now absolute encoders in 58 mm housing with modular bus cover are also available with Powerlink...

more

facebooktwitterlinkedin
[Translate to int-en:] 384
Wednesday, 19. May 2010

Incremental encoder with integrated monitoring system – Improved reliability thanks to EMS

HeavyDuty hollow shaft encoderEnhanced monitoring systemHigh shaft load of 200 N axial and 300 N radial The new Baumer encoder HOG 86 series consists of HeavyDuty incremental encoders in a very...

more

facebooktwitterlinkedin
[Translate to int-en:] 383
Wednesday, 19. May 2010

Absolute encoder with integrated resolver – The two-in-one measuring system

Absolute Multiturn SSI encoderResolution ST 12 bit – MT 12 bitGalvanically insulated resolverHigh protection class IP 67 Zero failure performance, reliability and robustness are Baumer standards....

more

facebooktwitterlinkedin