- 1Products
Baumer Group
Description

- 2Industries
- 3Company
- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

The following services are available for registered users:
You may register online at any time for free of charge:
Registration member area "Industrial cameras"
To register für the Member Area "VeriSens® vision sensors" please feel free to contact us under www.baumer.com/worldwide
In direct contact with the medium the new capacitive sensor CFAK 12 detects the fill level of fluids with high conductivity.
The function library for the SIMATIC® S7 facilitates the integration of VeriSens® Vision Sensors into system controls.
The new inductive sensor IPRM 12 measures with a resolution of up to 50 nm, which is to date unmatched in its class. All of the necessary electronics...
The battery-powered configuration tool FlexProgrammer 9701 can be used for programming various products from the Process Instrumentation product...
Thanks to their versatility and flexibility, Baumer's GigE Vision® components are the right choice in a wide variety of applications.
The digital pressure switch series TED with several 3A-approved process connections are especially suitable for applications in the food and beverage...
Smallest positioning drive in its classCANopen interfaceAbsolute position detectionSafe thanks diagnostic functionsIntegrated dynamic overload...
Modular Powerlink interfaceShaft and hollow shaft versionsExtremely short cycle and response times Now absolute encoders in 58 mm housing with...
HeavyDuty hollow shaft encoderEnhanced monitoring systemHigh shaft load of 200 N axial and 300 N radial The new Baumer encoder HOG 86 series...
Absolute Multiturn SSI encoderResolution ST 12 bit – MT 12 bitGalvanically insulated resolverHigh protection class IP 67 Zero failure performance,...