Archive

Latest news

[Translate to int-en:] 565
Monday, 28. March 2011

SmartReflect light barrier – As reliable as a light barrier, as easy...

SmartReflect light barriers recognize objects of any kind and do not require a separate reflector or receiver.

facebooktwitterlinkedin
[Translate to int-en:] 566
Thursday, 1. December 2011

PBMN Pressure Transmitter – with Flush Connection

Baumer's pressure transmitter PBMN features a flush connection available in several standard dimensions such as G½ and G1.

facebooktwitterlinkedin
[Translate to int-en:] 552
Monday, 28. February 2011

VeriSens® ID-100 – The reliable code reader for industrial...

The new VeriSens® ID-100 provides outstanding reading reliability even under difficult conditions with its powerful reading algorithms for all...

facebooktwitterlinkedin
[Translate to int-en:] 461
Monday, 28. February 2011

On tour with the world´s most powerful diesel locomotive – HeavyDuty...

Incremental encoderShaft ø10 mm or ø11 mm Resolution 1...2500 pulsesEURO flange B10Logic level HTL or TTL Encoders that have to endure hostile...

facebooktwitterlinkedin
[Translate to int-en:] 449
Friday, 18. February 2011

Precise positioning in food & beverage industry – New absolute...

Resistant against aggressive cleaning agentsV4A stainless steel housingViton sealingProtection IP67Absolute positioning in food & beverage...

facebooktwitterlinkedin
[Translate to int-en:] 558
Friday, 18. February 2011

LBFS frequency-sweep level switch – New reverse assembly option

The new standard version of Baumer's LBFS level switch is made from AISI 304 or 316 stainless steel and comes with a PEEK sensor tip. In addition to...

facebooktwitterlinkedin
[Translate to int-en:] 553
Friday, 11. February 2011

DABU/I AD2T Bridge Amplifier – for Exact Force Measuring Chains

With the bridge amplifier DABU/I AD2T, Baumer offers a fail-safe force measuring amplifier for use in challenging industrial environments. The bridge...

facebooktwitterlinkedin
[Translate to int-en:] 425
Friday, 4. February 2011

Fast EtherCAT / Fast Power over EtherCAT (PoE) – Fast, compact,...

Make 1 out of 2 – positioning and motor feedback in a single deviceAlso available with Power over EtherCATFast EtherCAT – cycle time of merely 62.5...

facebooktwitterlinkedin
[Translate to int-en:] 548
Tuesday, 18. January 2011

MEP5 Safety Pressure Gauge – with Stainless-Steel Connection

Baumer's safety pressure gauge MEP5 is specially designed for use in corrosive atmospheres and fluids.

facebooktwitterlinkedin
[Translate to int-en:] 539
Monday, 17. January 2011

Response time of only 50 microseconds – Small contrast sensor for...

Thanks to their speed and precision, the new photoelectric contrast sensors FKDK 14 are the ideal, economical solution for print mark detection in...

facebooktwitterlinkedin