Press Release

SCATEC saves costs and increases reliability: Baumer presents the #1 for error-free edge detection

SCATEC-2 from Baumer reliably detects every single print product in a lap stream

With the SCATEC family Baumer will underscore its application expertise in the printing industry and simultaneously present the world's best-selling and most compact copy counter at drupa 2012.

When it comes to copy counting in a lap stream, in gripper transportation and compensating stackers or to package edge detection Baumer offers the widest portfolio of edge detectors on the market with its SCATEC options. SCATEC reliably detects every single print product regardless of the color, surface or product thickness. Even if the lap stream is irregular or sporadic, it provides exact results and ensures an efficient production process. It is easy and fast to install.

SCATEC features an optical functional principle which enables contact less operation. Because the most sensitive version of the SCATEC family can even detect edges down to 0.1 mm, single sheets can also be reliably detected and counted.

If something unexpected happens in the production process, ScaDiag diagnosis software is able to collect data while production is underway. This real-time process data is then forwarded to Baumer's technical support, where it can be used to quickly and reliably address the customer's problem without interrupting the process.

Baumer at drupa: Hall 09 Booth: E69

More informationen here

Number of letters (including spaces): approx. 1303
Text and photo as download at: http://www.baumer.com/press3544/
This photo is released for publication with this picture.

Press contact

Stefan Diepenbrock
Manager Public Relations
Phone +41 52 728 17 63
Fax +41 52 728 11 44
sdiepenbrock(at)baumer.com
http://www.baumer.com

3.05.2012
Baumer Group