English

HS35

The world's most rugged and flexible hollow shaft encoder

Baumer encoder crossover library

Baumer offers direct drop-in replacement (mechanical and electrical - same output IC) equivalent to those noted below. We offer fully programmable (HS35P) versions or direct count (HS35F) versions. Baumer also provides custom encoders for special program requirements. Please contact our Baumer Ltd Hot Line (1-800 937 9336) for further information, service and support.

BEI HS35

BEI HS35 Model number

Baumer HS35 Model number

HS35F 062 R2 SS 1024 ABZC 28V/V M18

HS35F 1024 H ABZC MI10 B E 062 5 T5

HS35F 075 R2 SS 1024 ABZC 28V/V M18

HS35F 1024 H ABZC MI10 B E 075 5 T5

HS35F 100 R2 SS 1024 ABZC 28V/V M18

HS35F 1024 H ABZC MI10 B E 100 5 T5

HS35F 062 R2 SS 1024 ABZC 28V/V SCS

HS35F 1024 H ABZC C018 B E 062 5 T5

HS35F 075 R2 SS 1024 ABZC 28V/V SCS

HS35F 1024 H ABZC C018 B E 075 5 T5

HS35F 100 R2 SS 1024 ABZC 28V/V SCS

HS35F 1024 H ABZC C018 B E 100 5 T5

*HS35F - Direct count same configuration above
*HS35P -Fully programmable for Count, output , Index

T5= Tether, sliding, insulated mounting nut for C Face
For BEI products: R2 is open tether slot

Danaher HS35

Danaher HS35 Model number

Baumer HS35 Model number

HS35R 1024 8 3 7 2 

HS35F 1024 H ABZC MI10 B E 062 5 T5

HS35R 1024 D 3 7 2

HS35F 1024 H ABZC MI10 B E 075 5 T5

HS35R 1024 H 3 7 2

HS35F 1024 H ABZC MI10 B E 100 5 T5

HS35R 1024 8 3 7 A

HS35F 1024 H ABZC C018 B E 062 5 T5

HS35R 1024 D 3 7 A

HS35F 1024 H ABZC C018 B E 075 5 T5

HS35R 1024 H 3 7 A

HS35F 1024 H ABZC C018 B E 100 5 T5

*HS35F - Direct count same configuration above
*HS35P -Fully programmable for Count, output , Index

T5= Tether, sliding, insulated mounting nut for C Face
For Danaher products: 3 = Slotte,d open tether

Avtron HS35

Avtron HS35 Model number

Baumer HS35 Model number

HS35A Y 1 C A U 0 E A 

HS35F 1024 H ABZC MI10 B E 062 5 T5

HS35A Y 1 D A U 0 E A 

HS35F 1024 H ABZC MI10 B E 075 5 T5

HS35A Y 1 F A U 0 E A

HS35F 1024 H ABZC MI10 B E 100 5 T5

HS35A Y 1 C W U 0 E A

HS35F 1024 H ABZC C018 B E 062 5 T5

HS35A Y 1 D W U 0 E A

HS35F 1024 H ABZC C018 B E 075 5 T5

HS35A Y 1 F W U 0 E A

HS35F 1024 H ABZC C018 B E 100 5 T5

*HS35F - Direct count same configuration above
*HS35P -Fully programmable for Count, output , Index

T5= Tether, sliding, insulated mounting nut for C Face
For Avtron products: E = Tether for 4.5" or 6.75" C Face