English

HS35

The world's most rugged and flexible hollow shaft encoder

The HS35 hollow shaft encoder is ideally suited to motor feedback and speed measurement. The HS35 can be matched to virtually any standard imperial or metric shaft size from 3/8" up to 1", and includes shaft isolation.

Programmable resolution and changeable shaft inserts mean that whatever your need, we have it on the shelf. The HSS35 is also rugged - tested to withstand 200G, and has an extremely high output accuracy of ≤60arcSec.

HS35 housing is rated up to IP67 and temperatures from -40 up to +212F. The electrical connections match competitor HS35 encoders pin for pin, making the Baumer HS35 encoder an ideal replacement for all other brands.

Only Baumer HS35 features a 3 year warranty!