New Baumer ultrasonic sensor Series 70 with 6 meters sensing distance

Friday, 24. May 2013

Robust versatility and ultra-high precision: New ultrasonic sensors by Baumer.

New Baumer ultrasonic sensor Series 70 is conceived for demanding applications. Thanks to the 6-meter detection range, the particularly slender sonic cone and integrated temperature compensation, these ultrasonic sensors provide precise and reliable results even under adverse conditions. Ultrasonic sensor  Series 70 adds on four new product variants: Two distance-measuring  sensors UNAM 70 with one voltage and current output each and two distance measuring sensors UZAM 70, each with two user-configurable PNP respectively NPN switching outputs.

The quartet provides the user with many product benefits, for example in filling level applications for liquids or bulk material either outdoor or inside silos. Independent of color, the sensors reliably detect even glossy or highly transparent objects. Extremely resistant to dust, dirt and contaminants, they provide continuous resolution and repeatability throughout the entire detection range. Integrated temperature compensation ensures highest precision even in measurements at fluctuating temperatures.

Another sensor hallmark is the extremely slender sonic cone. Focused sonic energy guarantees an extraordinarily high signal quality even under most harsh ambient conditions, for example at strong winds.
The brass nickel-plated housing with IP67 protection makes the new Baumer ultrasonic sensors maintain their excellence also in other demanding environments. The sensing distance up to 6 meters teachable either by button or external line enables an application-specific sensor adaptation.

facebooktwitterlinkedin