Inductive sensors 

Measurably better: Distance measurement up to 16 mm, resolution in nanometer range and dimensions from 4 to 30 mm.

more

Laser distance measurement sensors 

The ideal choice for mid and long range distances: maximum resolution, fully integrated, fast and individually configurable using Teach-in.

more

Light section sensors

Compact measuring units for clever measurement of edge position, width, gap and object heights.

more

Edge sensors

Photoelectric sensors for measurement of edge positions, width measurement as well as flawless edge detection.

more

Linear encoders without bearings

No bearing, thus appropriate for high speeds. Sturdy and wear-free through non-contact sensing. Intended for harsh industrial environments.

Ultrasonic sensors 

Distance information from a few mm to several meters – even with ambient light, dirt or humidity.

more

Cable transducer

Cable pulls convert linear motion into rotary motion. They excel with versatility, are easy to mount and provide dependable operation.