"These ultrasonic sensors are real all-round talents …“
Distance-measuring ultrasonic sensors provide reliable information about the absolute position of objects or measure filling levels. They can accomplish this independent of color or transparency and are incredibly unaffected by soiling. They provide the greatest precision throughout the entire measuring range. Different sonic cone profiles also allow the sensor to be individually adjusted to the objects to be measured, to the measuring environment and to accessibility.
-
Portfolio
-
Compact and comprehensive – Series 20
- Measuring range up to 1000 mm at a constant resolution of 0.3 mm
- Extremely compact, flat housing design
- Available in different current or power output versions
Series 10 miniature sensors
(SONUS)- Smallest and lightest ultrasonic sensor at only 4 grams
- Measuring range up to 200 mm
- Configurable via Teach-in
Measuring range up to 2000 mm – Series 30
- Measuring range up to 2000 mm
- Configurable via Teach-in
- Available in different current or power output versions
Large measuring ranges in cylindrical housing – Series 50
- Measuring range up to 2500 mm
- Configurable via Teach-in
- Available in different current or power output versions
-
When it has to be cylindrical – Series 12/18
- Measuring range up to 1000 mm at a constant resolution of 0.3 mm
- Compact M12/M18 housing
- Available in different current or power output versions
Distance measurement of the smallest objects and through the smallest of openings
- Very slender sonic cone for openings up to ø 3 mm
- Resolution up to 0.1 mm
- Measuring range up to 150 mm
Robust sensors
- Robust V4A stainless steel housing
- High chemical resistance due to special coating
- Measuring range up to 1000 mm
Areas of application
-
- Filling level measurement
- Distance measurement
-
- Stack height measurement
- Determining the diameter
Key features
-
- Measuring range from 100 mm to several meters
- Individual measuring ranges programmable
-
- Reliable detection of reflecting and highly-transparent surfaces
- Dust and dirt tolerant
-