"Easy installation – reliable measuring results"
Cable-pull encoders for linear measurements
Baumer cable pull encoders are the easiest and most reliable ways for linear position measurement and positioning. They measure over the entire measuring range in an almost linear manner, and are used for measured lengths of up to 50,000 mm.
The cable pulls are specially designed for industrial applications and are therefore particularly high-quality and durable. Cable pull encoders by Baumer are suitable for integrated or subsequent installation, and are predestined for standard use by OEMs.
The encoders and the cable pulls can be combined practically at will. In this way, you always have the choice of using the cable pull with optimum measuring length and the encoder with the right incremental or absolute interface. With programmable encoders, simply adapt the required line count or resolution to the existing measuring length.
-
Special feature
As a cost-effective solution for measuring length in safety-relevant applications, Baumer presents the "BMMS MAGRES redundant" with redundant scanning and self-diagnosis.
Application ranges
-
- Lifting and hoisting equipment
- Lifting systems
-
- Cranes, drilling and excavating facilities
- Conveyor systems
-
- Forklift trucks
- Storage and retrieval machines
Special properties
-
- Measuring range from 1,500 to 50,000 mm
- Maximum resolution and linearity
-
- Easy, fast and flexible installation
- High operating reliability and a long service life
-
- Incremental and absolute versions<span/>
- All common field bus and Ethernet interfaces
-