"Absolutely precise measuring results"
Inductive sensors measure the position changes of metal objects without contacting them. Their precision, the even more exact determination of paths, angles and positions and the resultant finer process control form the basis for all automatic productivity increases.
Distance-measuring inductive sensors guarantee high repeat accuracy and work with maximum precision at resolutions of up to four nanometers. In addition, our outdoor sensors are the only measuring inductive sensors on the market with a temperature range down to -40 °C.
The sensors are not only compact and robust, but are also available with high protection classes in secure metal housings.
-
Special feature
We offer sound development, production and application know-how as well as the most comprehensive portfolio in this field, with a variety of sensors whose individual specifications are perfectly suited to individual applications. At the same time, we continually set new standards, for example with the smallest or the most accurately measuring inductive sensor on the market.
Areas of application
-
- Measuring linear motion
- Reference positioning
-
- Angle Measurement
- Vibration measurement
Special properties
-
- High-resolution to four nanometers and high repeat accuracy
- Short response time 0.5 ms
- Very small housings
-
- Low temperature drift and linearized output signals
- Very low manufacturing tolerances
- No external signal processing necessary
-