"When I want to regulate complex processes accurately and reliably …"
Our distance measuring photoelectric sensors work according to the triangulation or propagation time measurement principle, with red light or laser. The highly compact sensors have wide measuring ranges and measure highly accurately with short response times. These precise and reliable measurements are also achieved in critical applications. In this way the user benefits from consistently precise measuring results, even in hygiene-relevant or dusty environments.
-
Special feature
All of our measuring photoelectric sensors can be individually configured using Teach-in. To this end, new sensors are fitted with IO-Link as standard. The customer benefits from simple installation and commissioning and from a long sensor service life thanks to robust housings with protection classes up to IP 69K. IO-Link allows the control of the sensors in running processes and early fault diagnostics, thus preventing process errors or machine downtimes.
Areas of application
-
- Distance Measurement
- Width measurement
-
- Diameter control
- Level measurement
Important properties
-
- Precise distance measuring up to 13 m in a compact housing
- Virtually independent of the object condition
- Protection classes IP 67 and IP69K
-
- High temperature stability and ambient light immunity
- Maximum resolutions up to 2 μm
- Suitable for fast operations
-