Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

"Razor-sharp positioning - Razor-sharp measurement"

The Baumer line sensors ParCon and PosCon are designed for applications like the measurement of fabric widths, the position control of threads or wires, or the positioning of packaging foil.

These objects are detected with the help of the edges, even if they are at right angles to the sensor. As well as standard objects, the line sensors reliably detect high-gloss metal plates as well as transparent foils. They also have a high measuring frequency.

  • Special feature

    Although they are smaller than a cigarette packet, the sensors contain not only the entire signal conditioning system but also an illumination unit with a long service life.

    Areas of application

      • Packaging technology
      • Textile industry
      • Printing industry
      • Web edge control, positioning of edge position
      • Width measurement and width control of belts during production
      • Center for determining position
      • Counting, detecting, recognizing objects
      • Wire break control/
        Belt break control

    Special properties

      • Parallel, homogeneous measuring field
      • Easy and flexible installation
      • High measuring frequency up to 1 kHz and resolution up to 0.1 mm