"These ultrasonic sensors are real all-round talents …“
Distance-measuring ultrasonic sensors provide reliable information about the absolute position of a fixed or moving target object in measuring ranges from a few mm to several meters. They are usually used when transparent objects or liquids are involved or when the measurement is endangered by external influences such as ambient light, dirt or humidity.
Distance-measuring ultrasonic sensors detect motion, positions and filling levels at high resolution in large measuring ranges and also in very small openings. They are available for small and large housings and offer a high level of process safety, even for difficult applications.
-
Areas of application
-
- Level measurement
- Distance Measurement
-
- Stack height measurement
- Determining the diameter
Special properties
-
- Measuring range from 100 mm to several meters
- Individual measuring ranges programmable
- Suitable for measuring the fill levels of liquids, granules and pastes
-
- Reliable detection of reflecting and highly-transparent surfaces
- Tolerant to dust and dirt
- narrow and wide sonic beam angles
-