"Precision at top speed"
High Speed CMOS cameras with CameraLink® and Dual GigE
Maximum speed and resolution up to 4 megapixels – the cameras of our HX series are based on the most up-to-date CMOS sensors with global shutter technology. Their high sensitivity enables shorter inspection times. In addition to the established CameraLink® interface, the HX series combines for the first time fast CMOS sensors with innovative Dual GigE technology.
-
Models
CAMERA
MODEL
SENSOR
SIZE
(CCD)
Sensor
RESOLUTION
(PIXEL)
PIXEL
SIZE
(µm)
FULL
Frames
(FPS)
Mono
1.4"
Cypress Lupa-1300-2
1280 x 1024
14 x 14
500
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
105
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
337
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
105
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
337
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
56
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
180
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
56
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
180
Color
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
105
2/3"
CMOSIS CMV2000
2048 x 1088
5.5 x 5.5
337
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
56
1"
CMOSIS CMV4000
2048 x 2048
5.5 x 5.5
180
Special feature
With up to 337 frames per second the HX models can keep up with even the fastest applications without missing a step – and while delivering first class image quality.
Areas of Application
-
- LCD Inspection
- 2D-/3D measurement technology
- Solar wafer inspection
-
- Pick-and-place machines
- Microscopy
- Intelligent Traffic Systems (ITS)
Key Features
-
- CMOSIS sensors with global shutter
- Resolution from 2 to 4 megapixels
- Up to 337 frames/s
- Monochrome, color and NIR
-
- Multi I/O
- C- and F-mount
- CameraLink® Full or Dual GigE with PoE
-