“Intelligently solving image preprocessing”

CMOS cameras with VisualApplets technology and GigE Vision®

The LX models with VisualApplets technology are a new class of cameras at Baumer for easy, application-specific image preprocessing. This allows for increased throughput, simplified system design or lower system costs.

Since image preprocessing is carried out directly in the camera's FPGA, real-time application behavior is achieved. At the same time, the volume of data to be transmitted and processed can be reduced so that the PC-based image processing system does not have to perform algorithms requiring considerable processor power.

With VisualApplets, the graphical development environment for FPGA programming from Silicon Software, even complex algorithms can be implemented quickly and easily. It allows the user to adapt the camera's range of functions flexibly to the application, and enables efficient and economic image data processing at very high resolution and speed.

3D cameras for high-performance laser triangulation
The LX VisualApplets 3D cameras feature a particularly developed and pre-installed applet for laser triangulation. In favor of this, the laser line focus is located directly in the camera with subpixel accuracy, so transmission will only contain the profile data which will significantly reduce the amount of data. With up to 12 megapixel resolution, up to 4K line width as well as profile rates of more than 2.5 kHz at 128 lines they identify even the slightest deviations reliably at high processing speed.

 

  • Models

    Camera
    model
    (Mono)

    Sensor
    type

    Sensor

    Resolution

    (pixel)

    Full

    Frames

    (fps)1)

    LXG-20M.PS 2)

    2/3" CMOS

    CMOSIS CMV2000

    2048 × 1088

    337 | 55

    LXG-20M.3D 2)

    2/3" CMOS

    CMOSIS CMV2000

    2048 × 1088

    337 | 55

    LXG-40M.P

    1" CMOS

    CMOSIS CMV4000

    2048 × 2048

    74 | 29

    LXG-120M.P

    APS-C CMOS

    CMOSIS CMV12000

    4096 × 3072

    25 | 9

    LXG-120M.PS 2)

    APS-C CMOS

    CMOSIS CMV12000

    4096 × 3072

    60 | 9

    LXG-120M.3D 2)

    APS-C CMOS

    CMOSIS CMV12000

    4096 × 3072

    60 | 9

    LXG-200M.P

    35 mm CMOS

    CMOSIS CMV20000

    5120 × 3840

    12 | 6

    1) Image acquisition and processing with VisualApplets | interface

    2) available Q1/2017

    Special Features
      • FPGA-based image preprocessing in the camera facilitates data transfer and evaluation
      • Graphical FPGA development environment enables easy application creation
      • New functions added by the user guarantee protection of know-how for customer applications
      • Ready-to-use applet for 3D laser triangulation
      • Deterministic processing in the FPGA enables real-time behavior
      • Flexible control of digital inputs and outputs saves additional system components
      • GenICam™ compliant configuration for easy integration
    Areas of Application
      • 3D measurement
      • Image enhancement
      • Data reduction
      • Process monitoring
      • Object detection and tracking
      • Real-time processing
    Key features
      • Resolutions from 2 to 20 megapixels
      • Sensor frame rates up to 337 frames/s
      • CMOSIS sensors with global shutter
      • Multi I/O, Multi ROI, HDR
      • GigE Vision® and GenICam™ compliant
      • Flexible lens mount: M58, M42, F-mount or C-mount
    Software
    • Baumer VisualApplets SDK

      The Baumer VisualApplets SDK contains information, tools and examples for programming image preprocessing within the camera under Windows®.
      You think of using Baumer LX VisualApplets cameras? Then contact us: support.cameras@baumer.com – our sales team will be glad to help.