„For harsh environments“

CCD und CMOS IP protected cameras with GigE Vision®

Now with IP 65 and IP 67, VisiLine® IP protected cameras provide optimum protection for applications under harsh environmental conditions. Thanks to the water and dustproof housing, the lens and all sensitive camera parts are protected from both water spray and temporary immersion. An x-coded M12 connector ensures a reliable data interface connection.

VisiLine® IP protected cameras are available with CCD or CMOS sensors with up to 4 megapixel. FPN correction and integrated HDR in selected CMOS models enable efficient image evaluation and recording of scenes with large differences in brightness.