CCD and CMOS cameras with GigE Vision® and USB3 Vision™

“Proven industrial cameras”

VisiLine® series cameras integrate proven Sony® CCD and latest CMOS sensor technology by CMOSIS and Sony®. These high-performance GigE and USB 3.0 industrial cameras feature a wide range of functions for ease of use and maximum versatility in varied application fields.

Sequencer, Multi I/O, PoE, storable user sets and flexible wide-range supply make it easy to integrate in your system. The CCD models excel with excellent image quality – even at exposure times from 4 µs to 60 s. Selected CMOS models integrate FPN correction and HDR for efficient image analysis.

VisiLine® Series with IP 65 / IP 67 protection

Cameras in IP 65 / IP 67 protective housings – water and dust proof for harsh environments.

more