"Reliable. Variable. Convenient."

Vision sensors for Check & Sort applications

The VeriSens® CS series is probably the most convenient solution for Check- and Sort applications.

It provides the right feature check capabilities which are needed for any stringent, image-based, quality control. The CS series is the entry level in the class of VeriSens® vision sensors with built-in FEXLoc® 360° position recognition.

These vision sensors are ready to install: Illumination and a 10 mm or 16 mm lens are already built-in and up to 32 features can be checked simultaneously. The selection of available feature checks is easy to understand and comfortable to use, even for new users.

  • Models

    model 

    resolution
    (PIXEL)

    lens

    ILLUMI-
    NATION

    process
    interface

    feature
    ChECKS

    CS-100

    752 x 480

    10 mm

    White

    Part location,
    Geometry,
    Feature comparison  

    CS-100

    752 x 480

    16 mm

    White

    Part location,
    Geometry,
    Feature comparison 

    CS-100

    752 x 480

    10 mm

    Infrared

    Part location,
    Geometry,
    Feature comparison

    CS-100

    752 x 480

    16 mm

    Infrared

    Part location,
    Geometry,
    Feature comparison

    Special feature

    The patented FEX® 3.5 image processor and the FEXLoc® position recognition ensure reliable parts recognition. Check & Sort applications can be easily carried out regardless of the position of the item. Thanks to configuration in just a few steps, the VeriSens® CS series can also very quickly be parameterized by new users.

    Areas of Application
      • Presence Check
      • Position Recognition
      • Size Checking (lengths, thicknesses, heights)
      • Position Detection and Checking
      • Shape/size recognition
      • Item Detection
      • Completeness Checks
    Key Features
      • FEXLoc® 360° position recognition
      • Intuitive configuration via PC (Ethernet)
      • IP 67 metal housing for industrial environment
      • Built-in LED illumination
      • Built-in 10 mm or 16 mm lens
      • Five digital I/Os
    Software
    • VeriSens® Application Suite

      more