"Reading code and text reliably..."

Code Reader and Multi Reader for text & codes

The VeriSens® ID series identifies matrix codes and barcodes including GS1. VeriSens® ID-110 additionally reads and verifies printed text (OCR/OCV).

The ID series can recognize multiple codes simultaneously and text (including dot matrix text) even without time consuming font training. Up to 32 features can be checked at the same time. Illumination and a 10 mm or 16 mm lens are already included – the sensors only need to be parameterized on a PC.

  • Models

    model 

    resolution
    (PIXEL)

    lens

    ILLUMI-
    NATION

    process
    interface

    feature
    CHECKS

    ID-100

    752 x 480

    10 mm

    White

    TCP/IP (Ethernet)
    RS485

    Matrix code,
    Barcode

    ID-100

    752 x 480

    16 mm

    White

    TCP/IP (Ethernet)
    RS485

    Matrix code,
    Barcode

    ID-110

    752 x 480

    10 mm

    White

    TCP/IP (Ethernet)

    Matrix code,
    Barcode,
    Text

    ID-110

    752 x 480

    10 mm

    Infrared

    TCP/IP (Ethernet)

    Matrix code,
    Barcode,
    Text

    Special feature

    The high performance VeriSens® ID series uses powerful algorithms to recognize matrix codes and barcodes, labels and signs, even under difficult conditions, e.g. with missing code elements or poor contrast. With the powerful OCR/OCV function text reading is possible without any font training before.

    Areas of Application

      • Reads and verifies matrix codes and barcodes
      • Reads and verifies text (OCR/OCV)

    Key Features

      • IP 67 metal housing for industrial environment
      • Intuitive configuration via PC (Ethernet)
      • Built-in LED illumination
      • Integrated 10 mm or 16 mm lens (16 mm only ID-100)
      • Ethernet interface (10-Base-T/100-Base-TX)
      • Five digital I/Os or three digital outputs and RS485 (ID-100)