SCATEC Box – The solution for packaging conveyance without any gaps

The new SCATEC-2 Box model is the reliable solution for individual package detection with seamless product conveyance. With this new model you eliminate the need for putting a gap between products and readjusting, which accelerates the process and saves time and money.

  • Portfolio

    • SCATEC-2 Box
      The Packaging Master

      • Special version for individual package detection with seamless product conveyance
      • Precise triggering of e.g. a code reading or package marking system
      • Counting of individual packages

    Benefits

    • Countable benefits for better results

      • Reduced operating costs

        No readjustment necessary

        Compact

        Smallest edge detector on the market

        Plug & Play

        Simply plug it in, get started, and forget about it. Even retrofitting is made easy

        Support

        Faster, easier, and more reliable support thanks to the diagnostic tool ScaDiag

      • Increased efficiency

        Increases throughput because seamless conveyance

        Fast

        Reliable product detection even at the highest conveyor speeds

        Seamless detection

        Precise edge detection guarantees reliable product detection even for seamless product conveyance

    Area of application

    • Precise triggering of a code reading or package identification system with seamless product conveyance increases troughput

      Counting of individual packages

    Operating principle

    • The SCATEC operating principle.

      • Non-contact thanks to optical principle..
      • One laser light source – two receivers (V and R).
      • If an edge passes through the laser beam, the relationship of the reflected light (v/r) to both receivers changes and the object is detected.
      • Known interferences are specifically targeted and suppressed.

        

    ScaDiag diagnostic software

    • The unique ScaDiag diagnostic software is able to collect data if something unexpected happens in the production process while production is underway. This data is then forwarded to Baumer’s technical support. We are thus able to use this real-time process data to quickly and reliably help address the problem, even remotely – all without requiring you to interrupt the process.