Ultrasonic sensors for reliable detection, independent of color or transparency

If you cannot feel you must listen

Ultrasonic proximity sensor, through beam and retro-reflective sensors detect objects or fill levels independent of their color or transparency and are incredibly unaffected by soiling. They provide the greatest precision throughout the entire detection area. Different sonic cone profiles allow the sensor to be individually adjusted according to the object, environment and accessibility.

  • Portfolio
    • Ultrasonic sensor U500

      U500 series

      • Sensing distance up to 1000 mm
      • User-friendly operation (qTeach TM)
      • Housing compatible with O500

      more

      Ultrasonic sensor for small parts or small openings

      Detection of small parts / small openings 

      • Very slender sonic cone for openings up to ø 3 mm
      • Resolution up to 0.1 mm
      • Sensing distance up to 150 mm
      Ultrasonic sensor - series 20 - flat housing design

      Compact and comprehensive – Series 20

      • Sensing distance up to 1000 mm
      • Extremely compact, flat housing design
      • Available as proximity switch, retro-reflective or through beam sensor
      Smallest and lightest ultrasonic sensors - series 10

      Series 10 miniature sensors
      (SONUS)

      • Smallest and lightest ultrasonic sensors at only 4 grams
      • Sensing distance up to 200 mm
      • Configurable via Teach-in

      more

      Ultrasonic sensor - series 30

      Sensing distance up to 2000 mm – Series 30 

      • Sensing distance up to 2000 mm
      • Available as proximity switch, retro-reflective or through beam sensor
      • Special version available with two independent switching outputs
      Ultrasonic sensor -series 70 - large scanning distance up to 6000 mm

      Detection range up to 6000 mm – Series 70

      • Large scanning range up to 6000 mm
      • Modell with 2 independent switching outputs for min / max detection
      • Particularly narrow sonic beam for high signal security
    • Ultrasonic sensor UR18 - compact housing

      Reliable and flexible  – Series 18

      • Sensing distance up to 1000 mm
      • Easy teaching procedure with qTeach
      • Available as proximity switch, retro-reflective or distance measuring version
      • Compact M18 housing

      more

      Cylindrical ultrasonic sensor - Series 12

      When it has to be cylindrical – Series 12

      • Sensing distance up to 400 mm
      • Compact M12 housing
      • Available as proximity switch, retro-reflective sensor
      The world's fastest ultrasonic sensor

      The fastest ultrasonic sensors

      • World's fastest ultrasonic sensor – response time of only 1.3 ms
      • Compact M12 housing
      • Sensing distance up to 70 mm

      more

      Robust ultrasonic sensor - high chemical resistance

      Robust sensors

      • Robust V4A stainless steel housing
      • High chemical resistance due to special coating
      • Sensing distance up to 1000 mm

      more

      Ultrasonic sensor - series 50 - large sensing distance up to 3000 mm

      Large sensing distance in the cylindrical housing – Series 50 

      • Sensing distance up to 3000 mm
      • Available as a proximity switch or retro-reflective sensor
      • Special version available with two independent switching outputs
    Areas of application
    • Through beam sensors

      Due to their non-pulsed operation, through beam sensors, consisting of emitter and receiver, exhibit the fastest response time of all ultrasonic sensors. Applications include:

      • detection of objects following each other in quick succession
      • counting of objects made of materials which are difficult to detect (glass jars, PET bottles)
      • monitoring transparent materials like plastic and glass
      • film rupture control

       

      Retro-reflective sensors

      Retro-reflective sensors require a fixed reflector or reference target for operation.
      They are ideally suited to reliably detect:

      • odd shaped and non-aligned objects
      • sound deflecting targets
      • sound absorbing materials like cottonwool and foam rubber