"The all-rounders …"
Capacitive sensors can detect practically everything.
They can detect metallic, non-metallic, transparent, opaque, liquid and solid, conductive and non-conductive substances reliably and contactlessly. They are thus suitable for detecting objects of different colors, shapes and materials, or also for detecting bulk materials.
Our capacitive "all-rounders" are available in a large number of different designs and versions, and can also be implemented in very flat and space-saving designs. They complement other Baumer sensor technologies perfectly, and thus offer suitable solutions for many different industrial applications.
The ability of the measuring field to penetrate non-conductive materials is particularly advantageous for measuring fill levels. Unlike detection principles requiring contact with the media, capacitive sensors can be installed outside the tank wall to detect a fill level inside the tank.
-
Special feature
Through our production and development know-how acquired over many years, and through our proximity to the market, we are in a position not only to offer our standard portfolio but also to develop application-optimized solutions and innovations as well as unique mounting concepts.
Areas of application
-
- Fill level detection
- Edge detection
-
- Leak detection
- Counting
Special properties
-
- Contactless detection of liquids and objects
- Measurement of fill levels possible through container walls
-
- Robust, dirt-resistant design
- Highly sensitive to water and water-based media
-
- Reliable detection of conductive and non-conductive materials
- Exceedingly flat designs possible
-