"Robust and precise"
Magnetic sensors based on the Hall principle or magneto-resistive circuits
Baumer magnetic sensors have a detection speed of up to 20,000 measurements per second. Since they work on a contactless principle and do not contain any moving parts like ball bearings, for example, they are maintenance and wear-free, easy to handle and install, and are completely insensitive to dirt. This makes them absolutely indispensable in many applications, guarantees long service times and allows them to be used reliably in rail applications or in commercial vehicles.
Depending on the application, magnetic sensors offer a practical alternative to encoders or inductive sensors.
Baumer offers you a comprehensive portfolio of different technologies and designs, and thus the ideal solution for all applications.
Special feature
Baumer offers sensors with fully enclosed metal housings, thus also allowing their use in gearbox oil, for example, to sense rotational speed.
-
Products
-
-
Magnetic proximity switches
Reliable detection up to 60mm without interference by dirt accumulation or moisture.
Areas of application
-
- Monitoring of rotational speed
- Detection of final positions
-
- Object detection
- Indirect fill level detection
Important properties
-
- Very fast scanning of gear wheels
- Reliable detection of final cylinder positions
-
- Contactless, wear-free detection principle
- Long service life thanks to robust housing
-
- Compact dimensions
- Easy to handle and install
-