"Flexible monitoring"
In countless fields of automation, it is essential to monitor the motion processes in pneumatic cylinders. Magnetic cylinder sensors contactlessly detect the piston position of these cylinders and give a switching signal. They are completely maintenance-free and are mounted outside the cylinder.
With cylinders with standard T or C slots, the sensors can be pushed directly into the slot and secured. With all other cylinders, the sensors are quickly and easily mounted using components from the wide range of accessories. Our magnetic sensors can be fixed to all commercially available cylinders, thus offering you maximum flexibility.
Of course Baumer can also offer you assembly kits with various fixing clamps and brackets.
Special properties
-
- Contactless detection principle
- Flexible installation on round, tension-rod, dovetail and other special slots thanks to a comprehensive range of accessories
-
- Simple installation by mounting in the slot with T and C slot cylinders
- Completely maintenance and wear-free