Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

"Precise for sensing distances of up to 60 mm"

Magnetic proximity switches detect magnetic fields at greater distances of up to 60 mm, even through non-ferromagnetic materials like stainless steel. Depending on the permanent magnets used, different sensing distances can be implemented. The permanent magnet can be installed independent of polarity and with large tolerances, which allows many different installation options, even in cramped spaces. Precise switching is thus guaranteed even when used in dirty or damp environments. This means that applications in cranes or heavy vehicles are also easy to implement.

  • Areas of application

      • Detection of final cylinder positions
      • Object detection
      • Stroke limitation

    Special properties

      • Contactless detection principle
        • Complete metal enclosure of sensor and/or magnet possible to protect them, even with stainless steel
        • Large sensing distances of up to 60 mm
      • Reliable detection without interference by dirt accumulation or moisture