"A boundless contrast program"
Contrast sensors can solve far more problems than conventional print mark detection.
For example they can detect indentations, slots and edges. They can position everything, from the food can before filling to the smallest PCB. Or they can distinguish polished and unpolished surfaces through the contrast.
When other sensors reach their limits because the parts to be detected are too small, contrast sensors often represent a kind of secret weapon. By means of intensity differences they can detect even the smallest surfaces, for example the isolation layers in commutators, which are positioned during the production of electric motors.
We have some highlights in our portfolio, not only for print mark detection but also for the other applications of a contrast sensor.
Small laser contrast sensors
Laser contrast sensor with additional analog output
Compact white light contrast scanner
Our tip for especially space saving contrast detection
Fiber optic sensor with optical fiber + focusing lens = contrast sensor solution for critical applications in cramped spaces.
Why not contact us?