Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

SCATEC – Number 1 in flawless edge detection

SCATEC copy counters from Baumer are top of the line when it comes to lap stream copy counting. Using SCATEC also provides unique benefits in detecting individual packages with seamless product conveyance.

Scatec saves costs and increases reliability.

  • Safe detection of each individual copy.
  • The sensor does not need to be readjusted if the copy changes.
  • Independent of color, surface, and product thickness.
  • Portfolio

    • SCATEC-2
      The Bestseller

      • Copy counting in lap stream
      • Interference pulse suppression
      • Sensitivity and output pulse length adjustable
      • Minimum edge thickness 0.2 mm

       Productfinder

      SCATEC-10
      The Precision Class

      • Copy counting in lap stream/single sheet detection
      • Synch. input
      • Suppression of interference pulse/trailing edge
      • Minimum edge thickness 0.1 mm
      • Productfinder

      SCATEC-15
      The Precision Class with CAN-Bus

      • Copy counting in lap stream/single sheet detection
      • Synch. input and CAN-Interface
      • Suppression of interference pulse/trailing edge
      • Minimum edge thickness 0.15 mm
      • Productfinder
    • SCATEC-2 Box
      The Packaging Master

      • Special version for individual package detection with seamless product conveyance
      • Precise triggering of e.g. code reading or package identification systems
      • Counting of individual packages

      Productfinder

      SCATEC-J
      The Introductory Model

      • Copy counting in lap stream
      • Minimum edge thickness 1.5 mm
      • Fixed dead time 10 ms for interfering pulse suppression

      Productfinder

      SCATEC-2 Gripper
      The Gripper Specialist

      • Copy counting in gripper transportation
      • Double copy detection
      • Synch. input and Interference pulse suppression
      • Sensitivity adjustable

      Productfinder

    Benefits

    • Countable benefits for better results.

      • Compact.

        Smallest edge detector on the market.

        Single sheet detection.

        Because it can detect edges down to 0.1 mm, single sheets can also be reliably detected and counted.

        Plug & Play.

        Simply plug it in, get started, and forget about it. Even retrofitting is made easy.

        Support.

        Faster, easier, and more reliable support thanks to the diagnostic tool ScaDiag.

      • Fast.

        Reliable product detection even at the highest conveyor speeds.

        Seamless detection.

        Precise edge detection guarantees reliable product detection even for seamless product conveyance.

        Multifunctional.

        Equipped with the right functions to securely meet the challenges of even the most demanding applications.

    Areas of application

      • Copy counting in lap stream, gripper transportation, compensating stacker
      • Precise edge detection for precise triggering, e.g. a label unit
      • Edge detection for cutting process
      • Precise triggering with seamless product conveyance
      • Counting of individual packages

    Operating principle

    The SCATEC operating principle.

    • Non-contact thanks to optical principle..
    • One laser light source – two receivers (V and R).
    • Reacts to object edges that face the laser beam.
    • If an edge passes through the laser beam, the relationship of the reflected light (v/r) to both receivers changes and the object is detected.
    • Known interferences are specifically targeted and suppressed.

      

    ScaDiag diagnostic software

    The unique ScaDiag diagnostic software is able to collect data if something unexpected happens in the production process while production is underway. This data is then forwarded to Baumer’s technical support. We are thus able to use this real-time process data to quickly and reliably help address the problem, even remotely – all without requiring you to interrupt the process.

    DENEX

    The Baumer portfolio has been expanded to include the products and technologies of the Swedish sensor manufacturer DENEX Systems Technology since the end of 2011.

    This way, Baumer is expanding the SCATEC copy counter portfolio and will further strengthen their leading position in the graphic and packaging industry. The product consolidation with the DENEX portfolio provides Baumer with valuable synergies for significant expansion and optimization of their copy counter range. Customers will also benefit from this combined expertise.

    All information about DENEX and SCATEC products is now available from a single source – your Baumer contact person.

    For more detailed information about the DENEX Products please visit www.denex.com.