SmartReflect™ for transparent detection
Obvious advantages in transparent detection with light barriers without reflectors
Special SmartReflect™ versions can reliably detect transparent objects over a sensing distance of up to 800 mm – without a reflector. A unique innovation on the photoelectric market.
Two versions of the SmartReflect™ light barriers for detecting transparent objects each meet special requirements in different object identification tasks:
- Version for the identification of standard transparencies such as glass containers, (PET) bottles, bowls etc.
- Version for the detection of highly-transparent films, ideal for web break checks and other applications in packaging technology
Both versions are available in hygiene and washdown designs, as well as in plastic housings.
Ideal for applications in the packaging of foodstuffs.
Ideal for all applications in the packaging sector without direct contact with foodstuffs