Product finder

Find the optimum solution

Contact

Always the right contact

Downloads

Print, software and CAD

Social media

Keep in touch with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIndonesiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNew ZealandNorwayOmanPhilippinesPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Channels

trenner Last Entries

"If you cannot feel, you must listen …"

Ultrasonic sensors for reliable detection, independent of color or transparency

Ultrasonic proximity sensors, through beam and retro reflective sensors detect objects or fill levels independent of their color or transparency, even in very difficult environments.

Different sonic beam angle shapes also allow individual adaptation to objects to be measured, to the measuring environment and to accessibility. Thanks to their robust detection principle ultrasonic sensors are resistant to dirt from the working environment.

  • A highlight in the portfolio

    The world's fastest ultrasonic sensor for industrial applications (same response time as an optical sensor).

    Special feature

    In particular with reflecting or transparent objects, with liquids and with greater sensing distances of up to 3 m, ultrasonic sensors are far superior to conventional sensor technology. An ultrasonic sensor can reliably solve all of these application, as well as combinations of them. Even detection through pipes and small openings is no problem with ultrasonic sensors.

    Areas of application

      • Object detection
      • Fill level detection
      • Counting operations
      • Foil break control

    Special properties

      • Independent of color or transparency
      • Resistant to dust, dirt and moisture
      • Laminar measuring cone
      • Continuous resolution and repeatability across the entire measurement range
      • Reflection principle possible without special reflectors