"Countable. Measurable. Reliable."

Counters and position displays

When it comes to position monitoring, movement control, speed or rotational speed monitoring, linear measurement, flow rate display, operating hour monitoring, or quantity counting – Baumer counters and electronic tachometers are just right for the job.

  • Portfolio
    • Totalizers

      Totalizers and position displays

      • Mechanical, electromechanical or electronic
      • Number wheel, LED or LCD display
      • Different designs in surface-mount or built-in housing

      more

      Electronic tachometers

      Electronic tachometers

      • 1 or 2 frequency inputs
      • LED or LCD displays
      • With calculating function
      • With or without limit outputs
      • Built-in housing

      more

      Time counters, hour counters

      Time and hour counters

      • Electromechanical or electronic
      • Number wheel, LED or LCD display
      • Different designs in surface-mount or built-in housing

      more

    • Preset counters and multifunctional displays

      Preset counters and multifunctional counters

      • Mechanical, electromechanical or electronic
      • Number wheel, LED or LCD display
      • Different designs in surface-mount or built-in housing
      • 1, 2 or 2+1 presets

      more

      Electronic process displays

      Electronic process displays

      • Process displays for standard signals
      • LED display
      • With or without limit outputs
      • Built-in housing

      more

    Special Features

    For more than 100 years, Baumer has been designing and building mechanical, electromechanical and electronic counters. From hand-held counters on to impulse and preset counters through to calibrated meter counters, at Baumer you will encounter the most diverse portfolio of one-stop solutions available on the European market.

    Areas of Application
    • Mechanical totalizers and preset counters to acquire revolutions, strokes and length
    • Electromechanical impulse counters and timers
    • Electronic totalizers and preset counters for dynamic counting applications, for example acquisition of quantity, length, speed and time 
    • Tachometers to acquire velocity and rotational speed
    • Frequency and ratio displays for digital measured values
      Key Features
      • Reliable, long-lasting and robust
      • Simple and user-friendly operation
      • For digital signals
      • Top efficiency and performance