Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

"Monitor filing levels quickly and reliably."

Baumer conductive filling level switches detect conductive liquids quickly, reliably and to the millimeter at up to four switching points.
They are robust, extremely resistant and so are particularly ideal for filling level measurement and dry running protection for pumps. In a compact, hygiene rules compliant design with 3A certification, these are used around the world in the food and beverage processing industry.
The sensor we use can withstand temperatures from –20 to 140 °C and is therefore also suitable for CIP and SIP processes.
As the measuring rod can be shortened to any length needed, every installation becomes extremely simple.

  • Special feature

    LSK also enables measuring the filling levels in containers where they can only be installed from above. The measuring rod is available up to 2m long, and so also suitable for deep tanks. For containers made of non-conductive materials the measuring stick can be used to ground.

    Areas of Application

    • Pump controls
      • Food and beverage industry
        • from -20 to 140 °C

    Key features

      • All parts in contact with materials are made of acid-resistant stainless steel and PEEK.
      • 3A certified, matches FDA and EHEDG
      • Installation in pipes from ND25
      • optionally with PTFE coating
      • optionally with built-in electronic switching (LKP100), 1 switching point
        • DIN rail module (DNGA) for further switching points