Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

"The clever alternative to vibrating forks"

Based on the new frequency sweep technology, our level switches are suitable for high-viscosity fluids as well as for solid or liquid materials. As they are unaffected by liquid turbulence, sedimentation or air bubbles, nor indeed by foam or suspended particles, they are suitable for even the most difficult applications. In comparison to other measurement methods, such as vibrating forks, conductive, ultrasonic or optical sensors, frequency swing technology has some important benefits: no vibrating parts, no sensitivity to changes in conductivity, temperature or pressure. The level switches can be programmed on site and are well suited for separating fluids.

Baumer level switches are 3A approved and EHEDG certified. This means that they are predestined for monitoring tanks in the food and beverage processing industry. The versions with Atex approval enable monitoring of gassy substances and dusty environments and are ideal for use in the chemical and pharmaceutical industries, in refineries, in energy production and in mills.

  • Special feature

    Frequency swing technology is suitable for use in areas which otherwise would need a whole battery of different technologies or equipment. This makes these sensors a clever and cheaper alternative for your application.

    Areas of Application

      • Tanks fill level - high/low
      • Dry running protection
      • Separation of materials
      • Discovering leaks

    Key features

      • precise switching point without calibration
      • operating temperature
        –40 to 200 °C
      • LED indicator
      • maintenance-free
      • can be configured using FlexProgrammer 9701
      • ATEX-approval for gas and dust