"Implementing customer-specific requirements cost-efficiently"
Baumer force sensors and strain sensors ensure precision, maximum process stability and reproducible results during direct and indirect measuring. We guarantee > 10 million cycles, a precision of 0.1% FS and the smallest possible temperature drift. Our sensors prove themselves thousands of times every day: in modern injection molding machines or in crude oil drilling heads under extreme environmental influences, in electromechanical brakes for wind power plants or for process monitoring and quality assurance in the food industry and in medical engineering.
As a supplier of well-known OEM manufacturers, we make a point of understanding our customers' clientele and supporting their process optimization efforts.
-
Portfolio
Strain gauges
sensorsPiezo Electric Sensors
Force Sensors
Strain Sensors
Analysis Devices
Cavity pressure
sensorsSpecialty
Baumer is the leading manufacturer of sensors for fully electronic plastic injection molding machines, and as a traditional representative of "Swiss made" products, is very successful in all Asian markets.
You'll find the smallest strain sensor with the highest resolution and integrated electronics only at Baumer.
Applications
-
- Injection force measurement
- Closing force measurement
-
- Tool and collision protection
- Press force measurement
-
- Drill head monitoring
- Packaging sealing
Special properties
-
- Precise
- High reproducibility
-
- Free from transverse force effects
-
- Analog signals ±10 V, 4…20 mA, CanOpen interface
-
Load Cell DLRx
- Static and dynamic forcemeasurement
- Measuring 0,5 ... 100kN
- characteristic curve deviation < 0,3% FS
Stain ring DSRC
- Strain measurement on tie bars and shafts
- Measuring range ±1000 με
- Characteristic curve deviation < 1% FSR
Strain probe DSRH
- Strain measurement in holes
- Measuring range ±1000 με
- Characteristic curve deviation < 1% FSR
Strain links DSRT
- Strain measurement onrigid structures
- Measuring range ±750 με
- Characteristc curve deviation < 0,8% FSR
Bridge amplifier DABx
- Analysis of S/G bridges
- 2 x 1/4 bridge or full bridge
- Current or voltage output
- 1 channel
Strain clamps DSRV
- Strain measuring on barsand shafts
- Measuring range ±1000 με
- Characteristic curve deviation < 1% FSR
Extensometer - Kit DSRM
- Portable measuring system
- Strain measurement on tie bars and plates
- Measuring range ±1000 με
- Characteristic curve deviation < 2% FSR
Displaybox DDBF
- Signal analysis of strain rings, strain probes and extensometers
- Display range ±1999 με
- 2 or 4 channels
Piezo electric force sensor DLPP
- Measurment of dynamic forces
- Measuring range from 2,5 to 30 kN
- Linearity < 1% FSR
Piezo electric strain sensor DSPN
- Mold protection and crash detection
- Measuring range up to 500 με
- Linearity < 1% FSR
Industrial multi range charge amplifier DACx
- Analysis of piezo electric sensors
- Measuring range from 100 pC to 1'000'000 pC
- Characteristic curve deviation <1% FSR
- 1 channel
Accessories / Tool / Cable DZxx
- Variety of mounting accessories for piezo electric sensors and cables
- Temperature rang up to +220° C
Cavity pressure sensor DPPC
- Direct and indirect cavity pressure measurement
- Measuring range 2000 bar
- Linearity < 1% FSR