The clever alternative to vibration fork level switches
CleverLevel - next generation of level switches
Inaccurate readings because something is sticking to the vibrating fork are a thing of the past. We took this to the next level: Safe monitoring of filling level thanks to Baumer´s new CleverLevel series. Reliable differentiation feature of media that might be electrostatic, sticky, pasty, or have a high or low viscosity comes automatically with the sensor.
-
Portfolio
-
-
CleverLevel LFFS
- Hygienic applications
- -40 up to 200 °C process temperature
- 3A, EHEDG, FDA certifications
- Distinguishing between two very similar medias
Special feature
Based on the new frequency sweep technology, our level switches are suitable for high-viscosity fluids as well as for solid or liquid materials. As they are unaffected by liquid turbulence, sedimentation or air bubbles, nor indeed by foam or suspended particles, they are suitable for even the most difficult applications. In comparison to other measurement methods, such as vibrating forks, conductive, ultrasonic or optical sensors, frequency swing technology has some important benefits: no vibrating parts, no sensitivity to changes in conductivity, temperature or pressure. The level switches can be programmed on site and are well suited for separating fluids.
Key features
Baumer level switches are 3A approved and EHEDG certified. This means that they are predestined for monitoring tanks in the food and beverage processing industry. The versions with Atex approval enable monitoring of gassy substances and dusty environments and are ideal for use in the chemical and pharmaceutical industries, in refineries, in energy production and in mills.
-











Level measurement - CleverLevel LBFS / LFFS switch - The really clever alternative to the vibrating fork level switch