- 1Products
Baumer Group
Description

- 2Industries
- 3Company
- 4Latest News
Baumer Group
Description

- 5Services
Baumer Group
Description

The following services are available for registered users:
You may register online at any time for free of charge:
Registration member area "Industrial cameras"
To register für the Member Area "VeriSens® vision sensors" please feel free to contact us under www.baumer.com/worldwide
| Product | Medium | Measuring principle | Material process connection | Accuracy | Max medium temperature | Output Signal | Display |
|---|---|---|---|---|---|---|---|
| CleverLevel - LBFS | Corrosive / aggressive medium Drinking water Granulates Hygienic Oil Powder Solids Ultra pure water | Point | Stainless Steel 1.4301 (304) | ±1 mm (only point level) | < 115 °C < 80 °C | PNP / NPN PWM | LED Without |
| CleverLevel - LBFS (hanging) | Granulates Powder Solids | Point | PUR Stainless Steel 1.4301 (304) | ±1 mm (only point level) | < 85 °C | PNP / NPN PWM | Without |
| CleverLevel - LFFS | Corrosive / aggressive medium Drinking water Granulates Hygienic Oil Powder Solids Ultra pure water | Point | Stainless Steel 1.4404 (316L) | ±1 mm (only point level) | < 115 °C < 140 °C < 200 °C < 80 °C | PNP / NPN PWM | LED Without |
| LSKx2x | Corrosive / aggressive medium Drinking water Hygienic | Point | Stainless Steel 1.4404 (316L) | ±1 mm (only point level) | < 115 °C < 140 °C < 80 °C | Relay | Without |
| LSKx5x | Corrosive / aggressive medium Drinking water Hygienic | Point | Stainless Steel 1.4404 (316L) | ±1 mm (only point level) | < 115 °C < 140 °C < 80 °C | Relay | Without |
| LSP | Corrosive / aggressive medium Drinking water Hygienic | Continuous | Stainless Steel 1.4404 (316L) | 0.5% FS 1.0% FS | < 115 °C < 140 °C | 4 ... 20 mA | Without |
| PSMN | Corrosive / aggressive medium Drinking water Salt water Ultra pure water | Continuous | Stainless Steel 1.4404 (316L) Stainless Steel 1.4539 (904L) | 0.25% FS | < 80 °C | 0 ... 10 V 4 ... 20 mA | Without |
| PSSN | Corrosive / aggressive medium Drinking water Ultra pure water | Continuous | Stainless Steel 1.4404 (316L) | 1.0% FS | < 80 °C | 0 ... 10 V 4 ... 20 mA | Without |