MAGRES - absolute encoders with robust magnetic scanning

Absolutely robust - high shock and vibration resistance

The MAGRES series is particularly robust and always works reliably even when exposed to heavy shock and vibration loads or condensation. With the magnetic scanning, compact designs can also be easily implemented.

  • Portfolio
    • MAGRES EAM
      Robust precision - Size 58 mm

      • Angular accuracy up to ±0.15˚
      • Firmware EN13849 compliant
      • Integrated interfaces SSI, CANopen, SAE J1939, Analog, Profinet
      • Solid shaft or blind hollow shaft
      • Shock resistant up to 500 g

      more

      MAGRES:
      flexible 58 mm designs

      • Flexible bus cover with all common field bus and real-time Ethernet interfaces
      • Solid shaft or blind hollow shaft
      • Shock-proof up to 200 g

    • MAGRES EAM
      Robust precision Size 36 mm

      • Angular accuracy up to ±0.15˚
      • Firmware EN13849 compliant
      • Integrated interfaces SSI, CANopen, SAE J1939, Analog
      • Solid shaft or blind hollow shaft
      • Shock resistant up to 500 g

      more

    Interfaces
    Special features
    • Extremely robust
    • Very high resistance to shocks and vibrations
    • Highly compact housing designs (30 mm)
    Areas of application

    Positioning in harsh environments and in cramped spaces, e.g. on cranes (spreader), in medical technology or in forklift trucks

    Key features
    • SSI, all field bus and real-time Ethernet interfaces
    • Compact design with integrated interfaces or maximum flexibility with modular bus covers
    • ShaftLock
    • Wide temperature range