Absolute HeavyDuty encoders

Absolutely reliable under the toughest conditions

Whether in container crane systems, vertical lift bridges or steelworks – the availability of equipment has top priority. Under these tough and in some cases very aggressive environmental and production conditions, Baumer HeavyDuty encoders have been proving their absolute reliability and unparalleled service life for decades now. Our detailed documentation helps you to choose the right product and simplifies installation and start-up. Simply efficient.

  • Portfolio
    • 105 mm design
      Hollow shaft – HMG 10

      • Cone shaft ø 17 mm, „through or blind hollow shaft design ø 12 ... 20 mm
      • SSI, CANopen, Profinet, Profibus, EtherCAT and Ethernet/IP
      • „Additional SinCos signals with 32 periods per revolution
      • Additional square wave signals with up to 131 072 lines per output
      • Additional galvanically-separated outputs with zero pulse
      • „Wide temperature range
        –40...+85 °C (higher temperature upon request)

      more

      160 mm design
      Hollow shaft - HMG 161

      • Through hollow shaft ø38...70 mm
      • SSI, CANopen, Profibus or DeviceNet
      • Special corrosion protection
      • Additional incremental signals optionally available
      • Redundant absolute signals optionally available
      • Insulated shaft optionally available
    • 115 mm design
      Solid shaft – PMG 10

      • Solid shaft ø 11 mm with EURO flange B10
      • SSI, CANopen, Profinet, Profibus, EtherCAT and Ethernet/IP
      • „Additional SinCos signals with 32 periods per revolution
      • Additional square wave signals with up to 131 072 lines per output
      • „„Additional galvanically-separated outputs with zero pulse
      • Wide temperature range
        –40...+85 °C (higher temperature upon request)

      more

      60 mm design
      Solid shaft - AMG 71

      • Servo flange, solid shaft ø6 mm
      • SSI, CANopen, Profibus or DeviceNet
    Areas of application

    Precise speed and position measurement under harsh ambient conditions.
    Hence particularly suitable for:

    • Steel and rolling mills
    • Cranes and lifting systems
    • Material handling and conveyer systems