"Amazing variety and resolution"
Incremental encoders for precise speed or acquisition of part location
You will always find the suitable incremental encoder here: from the cost-efficient standard versions to the high-resolution design with 320,000 pulses per revolution - in various designs and with robust magnetic or precise optical scanning. Optionally with HTL, TTL, or sine signals and all common mechanical interfaces.
-
Portfolio
-
24 to 40 mm compact designs
- 4 to 8 mm solid shaft; 4 to 12 mm blind hollow shaft or through hollow shaft
- Precise optical or robust magnetic scan
- Rugged metal housing
Large hollow shafts
- Blind hollow shaft or through hollow shaft up to 85 mm
- Precise optical scanning
- Reduced mounting depth
Sine encoders
- Maximum signal quality with LowHarmonics technology
- Solid shaft, blind hollow shaft or through hollow shaft
- Precise optical scanning
-
58 mm designs
- 6 to 12 mm solid shaft; 6 to 16 mm blind hollow shaft or through hollow shaft
- Precise optical or robust magnetic scan
- Up to 320,000 pulses per revolution
Programmable encoders
- Programmable line count up to 320,000
- Programmable electric interface level
- All designs and mechanical interfaces
Additional versions
Our particularly large range of incremental encoders also provides solutions for other applications:
Special feature
With two scanning technologies and a wide variety of product versions, Baumer has the optimum incremental encoder for any application.
Areas of application
Precise speed and position monitoring for many different applications, for example:
- for asynchronous motors
- in slip rings
- in packaging lines
- in textile and printing machines
Key features
- Very compact designs with housings from Ø 24 mm
- Hollow shaft versions from Ø6 mm to Ø85 mm
- Optical scanning for high pulse ranges and maximum accuracy
- Magnetic scanning that is incredibly immune to external influences
- Designed for heavy-duty, offshore, ATEX and SIL applications
- Very wide temperature range from –40 to 100° C
-