OptoPulse EIL580 - the new benchmark
Flexible, robust, precise.
OptoPulse EIL580 series sets a benchmark in incremental encoders with 58 mm diameter. The modular, robust design merged with cutting-edge sensing technology creates a product platform for many configuration variants. You always will encounter the ideal encoder for your application - each and every time at an excellent price-performance ratio.
Move the cursor across the pictograms to learn more about the new encoder series:
- Particularly durable
- Robust mechanics with ShaftLock bearing feature
- Max. shaft load 40 N axial and 80 N radial
- High protection up to IP 67
- Operating temperature -40 °C … +85 °C
- Precise optical sensing technology
- Absolute magnetic immunity
- Max. number of increments 100 up to 5000
- Max. speed 12000 rpm
- Extremely high shock and vibration resistance up to 300 g resp. 30 g
- Optimum price-performance ratio
- One-stop solution providing product and tested, comprehensive range of accessories
- Stock items in single quantity will be supplied within 24 hours respectively one day ex works
- Standard items up to the quantity of 10 will be supplied within 5 working days.
- For more details on standard items please see product data sheet.
-
Portfolio
-
OptoPulse EIL580-SC
- Solid shaft 10 mm (clamping flange)
OptoPulse EIL580-B
- Blind hollow shaft 8…15 mm
-
OptoPulse EIL580-SY
- Solid shaft 6 mm (Synchro Flange)
OptoPulse EIL580-T
- Through hollow shaft 8…15 mm
Special Features
- Flexible:
Modular system, always the optimal encoder for every application - Robust:
Ultra reliable and durable, eliminating system failure and downtime - Precise:
Outstanding precision for maximum application productivity and level of control - Efficient:
Attractive price-performance ratio, prompt delivery and tested, optimally matching accessories
Areas of Application
Precise speed and position monitoring in all kinds of applications, such as
- asynchronous motors
- mechanical engineering
- lift engineering
- packaging systems
- textile and printing machines
- wind and solar power
Key Features
- ShaftLock bearing design:
Large high-quality bearings in maximum distance to each other prevent the bearing pack from misalignment by high axial shaft loads or installation errors - Solid shaft, blind hollow shaft or through-hollow shaft designs
- Solid die-cast aluminium housing with massive 1.5mm walls
- All current output stages
- Product design merges technical merit and functionality for simplified installation
- Encoders decently integrates into the system
- Customised configurations on request
-

















Incremental encoders - OptoPulse EIL580 - The new benchmark