Contact

Feel free to contact us!

Downloads

Print, Software and CAD

Social Media

Stay in contact with Baumer

Product finder

Presence sensors (switching)
Distance sensors (measuring)
Rotary encoders
Identification & image processing
Process measuring instruments
Special products

Contact form

Your request regarding*

Country*

* Please fill out these required fields.

Contact

Are you looking for a Baumer contact in your country? Here you will find the right partner for your request.

Country
Please select
AlgeriaAustraliaAustriaBahrainBelgiumBrazilBulgariaCameroonCanadaChinaColombiaCôte d’IvoireCroatiaCzech RepublicDenmarkEgyptFinlandFranceGermanyGreeceGuadeloupeHungaryIndiaIsraelItalyJapanKuwaitMalaysiaMaltaMartiniqueMexicoMoroccoNetherlandsNorwayOmanPolandPortugalQatarReunionRomaniaRussiaSaudi ArabiaSerbiaSingaporeSlovakiaSloveniaSouth AfricaSouth KoreaSpainSwedenSwitzerlandTaiwanThailandTurkeyUnited Arab EmiratesUnited KingdomUnited StatesVenezuela
trenner

Baumer Holding AG
Hummelstraße 17
8501 Frauenfeld
Schweiz

webmaster@baumer.com

Phone +41 52 728 11 55
Fax +41 52 728 11 44

Newsletter

Catch up on Baumer product innovations, technologies and exhibition participations, and get a free subscription to the Baumer eNewsletter.

E-mail address*

Catalogs & brochures

Durable and space-saving

HDmag MHAD – high-resolution, bearingless absolute encoder with additional incremental signals

HDmag is the Baumer product series for high-resolution, bearingless absolute and incremental encoders with magnetic sensing for shafts up to 740 or more millimeters in diameter.

The HDmag MHAD continues this concept consistently. Featuring a rotor diameter of 50 mm, it is perfectly suited for shafts up to 42 mm. The encoder can be installed very easily and without further shaft processing or coupling for shaft dimensions of this type.

This unique product also allows you to implement combined single-turn and incremental applications under extremely cramped mounting conditions.

Redundante AbtastungZwei Schnittstellen in einem GerätSicherer und einfacher AnschlussHohlwelleRobustes Sensor-Aluminiumgehäuse in Schutzart IP 67Axiale Toleranz20 mm BautiefeRedundante AbtastungFunktionsüberwachungRadiale Toleranz 1 mm20 mm BautiefeLagerlose Konstruktion mit magnetischem Messprinzip

Highlights

    • Absolute encoders (single-turn) with additional incremental signals
    • Resolution: 16 bit
    • Magnetic sensing
    • Bearingless, no mechanical wear parts
    • Virtually unlimited lifetime
    • Low overall depth (20 mm)
      • Easy to implement, redundant sensing with up to 4 sensing heads
      • High resistance to shocks and vibrations
      • Large radial and axial tolerance (1 mm and/or ±1 mm)