"A passion for detail"

CCD cameras with Camera Link® or Dual GigE

Up to 8 megapixel resolution – the CCD cameras with Camera Link® and Dual GigE in the Baumer SX series show every detail, no matter how fine, even with short inspection times. Thanks to the wide diversity of variants, they always fit the bill in many different applications.

  • Models

    Camera

    model

    Sensor

    SIZE

    (CCD)

    Sensor       

    RESOLUTION

    (pixel)

    Pixel

    SIZE

    (µm)        

    FULL

    FRAMES

    (fps)

    Mono

    SXG10

    1/2"

    Kodak KAI-01050

    1024 x 1024

    5.5 x 5.5

    120

    SXC10

    1/2"

    Kodak KAI-01050

    1024 x 1024

    5.5 x 5.5

    120

    SXG20

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXC20

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXC20 v2

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXG21

    2/3"

    Kodak KAI-02150

    1920 x 1080

    5.5 x 5.5

    64

    SXC21

    2/3"

    Kodak KAI-02150

    1920 x 1080

    5.5 x 5.5

    64

    SXG40

    1"

    Kodak KAI-04050

    2336 x 1752

    5.5 x 5.5

    32

    SXC40

    1"

    Kodak KAI-04050

    2336 x 1752

    5.5 x 5.5

    32

    SXG80

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    SXC80

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    SXC80 v2

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    Color

    SXG10c

    1/2"

    Kodak KAI-01050

    1024 x 1024

    5.5 x 5.5

    120

    SXC10c

    1/2"

    Kodak KAI-01050

    1024 x 1024

    5.5 x 5.5

    120

    SXG20c

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXC20c

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXC20c v2

    2/3"

    Kodak KAI-02050

    1600 x 1200

    5.5 x 5.5

    68

    SXG21c

    2/3"

    Kodak KAI-02150

    1920 x 1080

    5.5 x 5.5

    64

    SXC21c

    2/3"

    Kodak KAI-02150

    1920 x 1080

    5.5 x 5.5

    64

    SXG40c

    1"

    Kodak KAI-04050

    2336 x 1752

    5.5 x 5.5

    32

    SXC40c

    1"

    Kodak KAI-04050

    2336 x 1752

    5.5 x 5.5

    32

    SXG80c

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    SXC80c

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    SXC80c v2

    4/3"

    Kodak KAI-08050

    3296 x 2472

    5.5 x 5.5

    16

    Special feature

    Baumer's dynamic tap balancing process featured in the SX Dual GigE and Camera Link® v2 cameras enables utilization of the full capacity offered by the high-performance Kodak sensors. This means that temperature affecting image quality is now a thing of the past.

    Areas of Application

      • 2D-/3D measurement technology
      • Solar wafer inspection
      • Microscopy
      • Motion analysis
      • Film scanner
      • Intelligent Traffic Systems (ITS)

    Key Features

      • Excellent image quality using Kodak sensors
      • Resolution up to 8 megapixels
      • Frame rate up to 120 frames/sec
      • Camera Link® Base or Dual GigE with PoE
      • Robust industrial design