• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Bauform

Erfassungsbereich

Baugrösse

Gehäuselänge

Gehäuseausführung

Einbauart

Anschlussart

Ausgangsschaltung

Schutzart/Zulassungen

Arbeitstemperatur

Image Product name Product group Housing Sensing distance max. Features Availability
IFFM 08N1701/O1S35L

Article no.: 10224260

Produktgruppe
  • Induktive Näherungsschalter
  • Miniatur
Gehäuse
  • 8 mm x 59,4 mm
  • Metall
  • Bündig
Reichweite max.
  • 2 mm
Features
  • NPN Schliesser (NO)
  • Stecker M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 08N3701/O1S35L

Article no.: 10240396

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 59.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFFM 08P1701/O1S35L

Article no.: 10224048

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 59.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IFFM 08P3701/O1S35L

Article no.: 10240160

Product group
  • Inductive proximity switch
  • miniature
Housing
  • 8 mm x 59.4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top