• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Features
  • Verfügbarkeit

Nach Eigenschaften filtern

Produktgruppe

Sender / Empfänger

Erfassungsbereich

Lichtquelle

Anschlussart

Ausgangsschaltung/Interface

Bauform

Baugrösse

Gehäuseausführung

Befestigung

Schutzart/Zulassungen

Einstellbarkeit

Objekt Typ

Besondere Eigenschaften

Bild Produktname Produktgruppe Gehäuse Reichweite max. Features Verfügbarkeit
O200.ER-GD1E.72CV/H006_T003

Artikelnr.: 11210570

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GD1E.72CV/T003

Artikelnr.: 11210547

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GD1E.72NV/H006_T003

Artikelnr.: 11212644

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GD1E.72NV/T003

Artikelnr.: 11210279

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GL1E.72CV/H006_T003

Artikelnr.: 11212645

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GL1E.72CV/T003

Artikelnr.: 11212604

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GL1E.72NV/H006_T003

Artikelnr.: 11212646

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.ER-GL1E.72NV/T003

Artikelnr.: 11212605

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GP-NV1T.72CV/H006_T003

Artikelnr.: 11210973

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GP-NV1T.72NV/H006_T003

Artikelnr.: 11212666

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GP-PV1T.72CV/H006_T003

Artikelnr.: 11210975

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 20 … 120 mm
Features
  • PinPoint LED gepulst
  • PNP Antivalent
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GP-PV1T.72NV/H006_T003

Artikelnr.: 11212668

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GR-GD1E.72CV/H006_T007

Artikelnr.: 11211249

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GD1E.72CV/T007

Artikelnr.: 11210574

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse glatt (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GD1E.72NV/H006_T007

Artikelnr.: 11212634

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabelstecker M8 4-Pol, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GD1E.72NV/T007

Artikelnr.: 11210939

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse glatt (Stahl rostfrei)
  • Kabelstecker M8 4-Pol, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GL1E.72CV/H006_T007

Artikelnr.: 11208512

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GL1E.72CV/T007

Artikelnr.: 11210543

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse glatt (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GL1E.72NV/H006_T007

Artikelnr.: 11212633

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabelstecker M8 4-Pol, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-GL1E.72NV/T007

Artikelnr.: 11210302

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 80 mm
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse glatt (Stahl rostfrei)
  • Kabelstecker M8 4-Pol, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen
O200.GR-NV1T.72CV/E026_H006_T003

Artikelnr.: 11212664

Produktgruppe
  • Reflexions-Lichttaster mit Hintergrundausblendung
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 15 … 72 mm
Features
  • Rotlicht-Diode gepulst
  • NPN Antivalent
  • Hülse mit Gewinde M3 (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GR-NV1T.72NV/E026_H006_T003

Artikelnr.: 11212665

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GR-PV1T.72CV/E026_H006_T003

Artikelnr.: 11212669

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.GR-PV1T.72NV/E026_H006_T003

Artikelnr.: 11212670

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GD1E.72CV/H006_T003

Artikelnr.: 11210569

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GD1E.72CV/T003

Artikelnr.: 11210546

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GD1E.72NV/H006_T003

Artikelnr.: 11212637

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GD1E.72NV/T003

Artikelnr.: 11210290

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GL1E.72CV/H006_T003

Artikelnr.: 11212638

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
immediately available
Anfragen
O200.RR-GL1E.72CV/T003

Artikelnr.: 11212587

Produktgruppe
  • Reflexions-Lichtschranken
  • Miniatur
Gehäuse
  • 8 mm x 25,1 mm
  • Kunststoff
Reichweite max.
  • 3 m
Features
  • Rotlicht-Diode gepulst
  • Gegentakt
  • Hülse glatt (Stahl rostfrei)
  • Kabel 4-Pol, 2 m
  • -25 … 50 °C
  • IP 67
Lieferzeit
Sofort verfügbar
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben