Nov 26, 2018

The new optical miniature sensors O200 from Baumer
PR_O200_8324.jpg
Hardly the size of a paper clip and tightly packed with features: The new optical sensors O200 provide performance «Beyond the Standard».

The new O200 sensors from Baumer considerably raise the performance bar for optical miniature sensors.  Economical in operation and featuring an impressive  function variety in a standardized miniature housing, these sensors reflect the typical Baumer plus in performance with strong features like “High-Power-Mode” and high immunity to ambient light - true to the motto: «Beyond the Standard».

- O200 sensors ignore ambient light by machine reflections or other sensors, even bright LEDs emitting a similar spectrum of light and operating on similar switching frequencies. With conventional sensors, such disturbances result in the object not being detected or sensor operation being slowed down.  Baumer sensors are different: the ingenious interaction of optical precision, powerful electronics and the best algorithms ensure consistently high detection reliability, under any light condition or on glossy or transparent object surfaces.

- O200 sensors feature high-power mode to reliably detect ultra-black, light-absorbing objects even at long distance. Product variants with V-optics specialize in glossy or transparent objects. And the SmartReflect sensors eliminate the need for an external reflector.

- O200 sensors with IO-Link are ready for Industry 4.0 and IIoT. The latest IO-Link standard allows the sensors to be configured automatically. Furthermore, the sensors deliver additional information such as operating hours or switch-on cycles and other data for optimized process performance. The qTeach feature enables on-site configuration straight at the sensor with protection against unauthorized access.  

- O200 are the first sensors with light beam embedded CAD data - a market innovation and significant engineering improvement. 

Presently, the O200 series comprises around 130 variants with different properties and combinations. "This variety offers every user the right optical sensor and best application match, with extra performance in terms of «Beyond the Standard», promises Andrea Memminger-Wäsch, Senior Marketing Manager at Baumer. 

At SPS IPC Drives from 27 to 29 November in Nuremberg, in Hall 4A, Booth 335, the Baumer experts present a lot of product innovations in sensor and measuring technology that are «Beyond the Standard». Furthermore, visitors can look forward to a very special experience: the O200 band live in Concert. More information is available as of December at www.baumer.com/O200-beyond

Télécharger presse

Plus d'informations

Contact presse
Au sommet