Sep 16, 2015

Hybrid bearings for increased protection against shaft currents
Baumer_EIL580_Hybridlager_v2_20df45dafa.jpg
The OptoPulse® EIL580 encoder series by Baumer
The Baumer incremental encoder series OptoPulse®EIL580 presents a new family member with further enhanced protection against inductive shaft currents.
 
The new variant provides even more reliability in applications with potential shaft currents, since contrary to all-steel bearings, hybrid bearings act as current insulation. The integrated ceramic bearings are the optimum protection against micro-welding impacts which may impair the bearing slide ways.
 
OptoPulse® EIL580 encoders are characterized by robust design and extreme durability. The ShaftLock bearing design was invented by Baumer, and guarantees reliable functioning even under the most adverse conditions. The metal shoulder between the two ball bearings reliably protects the internal sensor technology from axial impacts and stresses. The high-quality materials and the precision-machined mechanical system guarantee optimum radial and axial running over the entire service life.
 
The modular system of the OptoPulse® EIL580 series forms the basis of a wide variety of product versions, which are compatible with all current electrical and mechanical standards. The product design unites form and function, making installation easier. With their clean lines, the encoders integrate themselves unobtrusively into the application.

Further information

Press contact
To the top