United Arab Emirates ae English
HeroShot_9044_V2_1920x768.jpg

PAD20 analysis sensor wins Dairy Technology Award

The smart solution for detecting air and gas bubbles enables significant savings in the production of fruit yogurt. How you can sustainably optimize your use of resources?
Teaser_MTP-Pokal_3_1-1_1000x1000.jpg

Dairy Technology Award for Environment & Sustainability

As a manufacturer of innovative sensor solutions, the environment and sustainability are very important to us. With the help of innovative solutions, we support our customers in making production processes more efficient and optimizing the use of resources. The PAD20 analysis sensor for the detection of air and gas bubbles is the answer to a decades-old problem of one of our customers in the dairy industry, with which resources could be saved and production capacities expanded.

miLogo_2015_web.jpg

AhlemerIngenieure.png

IDM-Logo.jpg


Optimal control of the container change during yoghurt production

In the food industry, companies are faced with the balancing act between increased variety and economic production. With the innovative PAD20 analysis sensor (project name PA25) for the detection of air and gas bubbles in the process, the efficiency and sustainability of the production of fruit yoghurt at one of the largest dairies could be significantly increased. 

Per type change and production line, thanks to the reliable detection of air and gas bubbles during container changes, it is possible to save

up to kg of fruit mixture.

In addition, the pinpoint emptying of the containers prevents the system from running empty and the pump from running dry as a result. In such a case, the system can stand still for up to 15 minutes. During this time

up to Cups of yoghurt can be produced on the line.

The PAD20 analysis sensor analyses and detects air and gas bubbles in all kinds of viscous liquids. The sensor does not have to be parameterised for the respective medium, but works independently of the medium. This ensures maximum flexibility in productions with different raw materials, where recipe changes are frequent.

HeroShot_7104_7105_1920x768.jpg

Interested?

Are you also faced with the challenge of detecting air or gas bubbles in your system or media with different dk values? Contact our experts - we have the right solution for you.

The right partner for future-proof processes


Our references


Everything from one source

Teaser_7557_EN_600x338.jpg

To the top