Datos técnicos
C-mount kit
Article number
  • Mono: 11097369 Color: 11097380
Name
  • MX C-Mount Kit
Components
    • C-mount adapter, sealings, screws, retaining bracket, spacers, cover glass and IR filter

Cable
Article number
  • 10170048
Name
  • cable GigE RJ45/RJ45, 3,0 m
Features
    • GigE cable
    • RJ45/RJ45
    • CAT7
    • length 3,0 m

Heat sink kit
Article number
  • 11098288
Name
  • MXG Heat Sink Kit
Components
    • Heat sink for MXG board level cameras incl. screws, retaining bracket and thermal conductive pads

Process interface cable
Article number
  • 11098762
Name
  • cable 8 wires, 0,15 m (Z-ESG JSFV0015)
Features
    • cable
    • JST crimp connector
    • female
    • 8-pin
    • open wires at one side
    • AWG32
    • length 0,15 m

Interface card
Article number
  • 11137188
Name
  • PCIe Ethernet Server Adapter I210-T1 (ZVA-PCIe_Intel_Eth_Server_Adptr_I1210-T1)
Features
    • 1 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® i210 Gigabit Controller
    • tested Jumbo Frames: 9 kByte
    • x1 lane interface

Fuente de alimentaicón
Article number
  • 11102189
Name
  • power supply 24V/1,0A int. MXG
Features
    • power supply 24V/1,0A international for Baumer MX cameras
    • adapter for EU, US, UK, AU and KR

Features
    • power supply 24V/1,0A international for Baumer MX cameras
    • adapter for EU, US, UK, AU and KR


Descargas
Data sheet
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


Hasta la cima