Technical data
General data
Version
  • Small hysteresis
Actual range Sb (FSE 200C1002)
  • 240 mm
Sensing distance Tw (FUE 200C1003)
  • 70 mm
Light source
  • Pulsed red LED
Light indicator
  • LED green
Alignment / soiled lens indicator
  • LED green, flashing
Output indicator
  • LED red
Adjustment
  • Potentiometer
Wave length
  • 680 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 0.5 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Voltage drop Vd
  • < 1 VDC
Output function
  • Light / dark operate switchable
Off delay
  • 40 ms
Output circuit
  • PNP
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 10 mm
Height / length
  • 29.7 mm
Depth
  • 60 mm
Type
  • Rectangular
Housing material
  • Polycarbonate/ABS
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -20 … +60 °C
Protection class
  • IP 40

Scaricare
Data sheet
Quickstart
Certificates / approvals
3D CAD / CAE

Disegni
Drawings
Connection diagram

In alto