• Imagem
  • Nome do produto
  • Instrument connection
  • Process connection
  • Material

Filtrar por atributos

category

Application

Instrument connection

Process connection

Compliance and Approvals

Imagem Nome do produto Instrument connection Process connection Material
ZPW2-122

Artigo nº: 10260051

Instrument connection
  • A01 - G 1/8 B male thread hygienic
Process connection
  • W01 - Welding connection Ø 16 x 12.2
Material
  • AISI 316L (1.4404)
Prazo de entrega
immediately available
Contato
ZPW2-125

Artigo nº: 10260050

Instrument connection
  • A01 - G 1/8 B male thread hygienic
Process connection
  • W02 - Welding connection DN 25, Ø 16
Material
  • AISI 316L (1.4404)
Contato
ZPW2-222

Artigo nº: 11092239

Instrument connection
  • A02 - M12×1.5 hygienic
Process connection
  • W05 - Welding connection Ø 25 x 17
Material
  • AISI 316L (1.4404)
Contato
ZPW2-324

Artigo nº: 10296300

Instrument connection
  • A03 - G 1/2 A hygienic
Process connection
  • W30 - Welding connection Ø 35 x 34
Material
  • AISI 316L (1.4404)
Contato
ZPW2-326

Artigo nº: 10326080

Instrument connection
  • A03 - G 1/2 A hygienic
Process connection
  • W25 - Welding connection DN 25 … 50, Ø 29 x 36.5
Material
  • AISI 316L (1.4404)
Contato
ZPW2-327

Artigo nº: 10347612

Instrument connection
  • A03 - G 1/2 A hygienic
Process connection
  • W26 - Welding connection DN 65 … 150, Ø 30 x 36.5
Material
  • AISI 316L (1.4404)
Contato
ZPW2-521

Artigo nº: 11043596

Instrument connection
  • A04 - G 1 A hygienic
Process connection
  • W45 - Welding connection Ø 50 x 23
Material
  • AISI 316L (1.4404)
Contato
ZPW2-526

Artigo nº: 11043594

Instrument connection
  • A04 - G 1 A hygienic
Process connection
  • W40 - Welding connection DN 40 … 50, Ø 40 x 28
Material
  • AISI 316L (1.4404)
Contato
ZPW2-527

Artigo nº: 10347619

Instrument connection
  • A04 - G 1 A hygienic
Process connection
  • W41 - Welding connection DN 65 … 150, Ø 41 x 28
Material
  • AISI 316L (1.4404)
Contato
ZPW2-531

Artigo nº: 10265948

Instrument connection
  • A04 - G 1 A hygienic
Process connection
  • W46 - Welding connection Ø 55 x 23
Material
  • AISI 316L (1.4435)
Contato
ZPW2-621

Artigo nº: 11043353

Instrument connection
  • B01 - BHC 3A DN 38
Process connection
  • W65 - Welding connection Ø 55 x 32
Material
  • AISI 316L (1.4404)
Contato
ZPW2-626

Artigo nº: 11039934

Instrument connection
  • B01 - BHC 3A DN 38
Process connection
  • W60 - Welding connection DN 38, Ø 38 x 40
Material
  • AISI 316L (1.4404)
Contato
ZPW2-721

Artigo nº: 10319372

Instrument connection
  • B02 - BHC 3A DN 76
Process connection
  • W70 - Welding connection Ø 120 x 32
Material
  • AISI 316L (1.4404)
Contato
ZPW3-321

Artigo nº: 11190740

Instrument connection
  • A03 - G 1/2 A hygienic
Process connection
  • W21 - Welding connection Ø 30 x 34
Material
  • AISI 316L (1.4404)
Prazo de entrega
disponíveis imediatamente
Contato
ZPW3-322

Artigo nº: 11190741

Instrument connection
  • A03 - G 1/2 A higiênico
Process connection
  • W20 - Conexão para soldagem Ø 45 x 34
Material
  • AISI 316L (1.4404)
Contato
ZPW1-131

Artigo nº: 10324694

Instrument connection
  • G08 - G 1/2 A ISO 228-1 com cone
Process connection
  • W35 - Ligação para soldadura Ø 35 x 20
Material
  • AISI 316L (1.4435)
Contato
ZPW1-231

Artigo nº: 10324476

Instrument connection
  • G09 - G 1/2 A DIN 3852-E com O-ring na frente
Process connection
  • W50 - Ligação para soldadura Ø 60 x 20.5
Material
  • AISI 316L (1.4435)
Contato
ZPW1-621

Artigo nº: 11167823

Instrument connection
  • G12 - G 1 A DIN 3852-E com O-ring na frente
Process connection
  • W50 - Ligação para soldadura Ø 60 x 20.5
Material
  • AISI 316L (1.4404)
Contato
ZPW1-711

Artigo nº: 11051428

Instrument connection
  • G07 - G 1/2 A ISO 228-1 BIC
Process connection
  • W10 - Ligação para soldadura Ø 30 x 26
Material
  • AISI 304 (1.4301)
Contato
ZPW1-721

Artigo nº: 11109771

Instrument connection
  • G07 - G 1/2 A ISO 228-1 BIC
Process connection
  • W10 - Ligação para soldadura Ø 30 x 26
Material
  • AISI 316L (1.4404)
Contato
ZPW1-723

Artigo nº: 11177268

Instrument connection
  • G06 - G 1/2 A ISO 228-1
  • G44 - G 1/2 A DIN 3852-A
  • G31 - G 1/2 B EN 837-1
  • G51 - G 1/2 A DIN 3852-E
Process connection
  • W07 - Conexão de soldagem Ø 26.5 x 15
Material
  • AISI 316L (1.4404)
Contato
ZPW1-728

Artigo nº: 11177269

Instrument connection
  • G07 - G 1/2 A ISO 228-1 BIC
  • G51 - G 1/2 A DIN 3852-E
Process connection
  • W08 - Ligação para soldadura Ø 26.5 x 34
Material
  • AISI 316L (1.4404)
Contato
ZPW1-E71

Artigo nº: 11188111

Instrument connection
  • T44 - Cone de vedação M18x1.5
Process connection
  • W31 - Conexão de soldagem, cone Ø 16
Material
  • AISI 316Ti (1.4571)
Contato
ZPX6-26

Artigo nº: 11122966

Instrument connection
  • A02 - M12×1.5 hygienic
Process connection
  • A02 - M12×1.5 hygienic
Material
  • Latão
Contato
ZPX6-36

Artigo nº: 11122967

Instrument connection
  • A03 - G 1/2 A higiênico
Process connection
  • A03 - G 1/2 A higiênico
Material
  • Latão
Contato
ZPX6-66

Artigo nº: 11122968

Instrument connection
  • A04 - G 1 A higiénico
Process connection
  • A04 - G 1 A higiénico
Material
  • Latão
Contato
ZPX6-86

Artigo nº: 11122963

Instrument connection
  • B01 - BHC 3A DN 38
Process connection
  • B01 - BHC 3A DN 38
Material
  • Latão
Contato
ZPX6-96

Artigo nº: 11122965

Instrument connection
  • B02 - BHC 3A DN 76
Process connection
  • B02 - BHC 3A DN 76
Material
  • Latão
Contato
ZPX5-12

Artigo nº: 11109285

Instrument connection
  • A01 - G 1/8 B Rosca macho higiênica
Process connection
  • A01 - G 1/8 B Rosca macho higiênica
Material
  • AISI 316L (1.4404)
Contato
ZPX5-22

Artigo nº: 10318447

Instrument connection
  • A02 - M12×1.5 hygienic
Process connection
  • A02 - M12×1.5 hygienic
Material
  • AISI 316L (1.4404)
Contato

Não encontrou o que estava procurando?

Para o topo